Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CCB032M12FM3

Product image of the Wolfspeed Wolfpack SiC Power Module in the FM3 package.
CCB032M12FM3
Request Sample
1200 V, 32 mΩ, FM3, Six-pack (three-phase) SiC Power Module
Wolfspeed's CCB032M12FM3 is a baseplate-less power module in a six-pack (three-phase) configuration that meets the requirements of medium power applications, providing solutions across the power electronics continuum. Wolfspeed WolfPACK™ modules are a great choice for designers who want to increase efficiency and power density in a compact, industry standard footprint. The family of modules provide an excellent solution for fast design implementation, scalability, and lower assembly overhead.

Products

Display All SKUs in Product Family (24)

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

No filters selected, showing all 1 products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Status
Qualification
CCB032M12FM3
FM
Six-pack (three-phase)
1200 V
30 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Active
Industrial

Product Details

Features
  • Leading silicon carbide MOSFET technology in an industry standard form factor
  • Highest current rated topologies versus market equivalents
  • Built in NTC
  • Press-Fit connections
Benefits
  • Ease of layout and assembly
  • System scalability and reliability
  • Discrete design consolidated into a single package
  • Increased power density / reduced system size
Applications
  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • DC/DC Converter

Wolfspeed WolfPACK™ Videos

WolfPACK™ Technical Video

Documents, Tools & Support

Display All SKUs in Product Family (24)

Documents

Document Type
Document Name
Last Updated
Data Sheets
04/2023
User Guide
01/2024
User Guide
01/2024
User Guide
01/2024
User Guide
12/2023
User Guide
09/2023
User Guide
09/2023
Application Notes
03/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
02/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.