1200 V & 1700 V Half-Bridge Power Module Footprint Designed for Ultra-High Power Density
Wolfspeed has developed the HM power module platform to provide the benefits of Silicon Carbide (SiC) in power density sensitive applications; while maintaining the baseplate compatibility of a 62mm module. The HM platform’s Silicon Carbide optimized packaging enables 175°C continuous junction operation; with a high-reliability Silicon Nitride (Si3N4) power substrate to ensure mechanical robustness under extreme conditions and a lightweight AlSiC baseplate. The HM3 is a perfect fit for demanding applications such as industrial test equipment, medical power supplies, aerospace and traction drives.
Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
See how Wolfspeed LTspice models can make designing with silicon carbide in power electronics systems more efficient, cost-effective, and accurate. Get started optimizing your system design, without the need for physical samples or test kits.
The design and geometry of power modules enable EMI modeling which empowers designers to predict and understand their system’s EMI behavior early in the design process.