Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Composite image of two Wolfspeed WolfPACK™ Silicon Carbide Power Modules stacked on each other.

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Silicon Carbide Implementation Made Simple, Compact, Reliable
Wolfspeed has launched a baseplate-less module family to meet the requirements of medium power applications, providing solutions across the power electronics continuum. Wolfspeed WolfPACK™ modules are a great choice for designers who want to increase efficiency and power density in a compact, industry standard footprint. The family of modules provide an excellent solution for fast design implementation, scalability, long term design support, and lower assembly overhead. Wolfspeed WolfPACK modules are currently available in half-bridge, six-pack, and full-bridge configurations all with the option of pre-applied thermal interface material.

Parametric Data

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

No filters selected, showing all 30 products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family - Filter By

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Pre-Applied TIM
Qualification
CAB006M12GM3
Active
GM
Half-Bridge
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
Active
GM
Half-Bridge
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
Active
GM
Half Bridge (AlN substrate)
1200 V
200 A
6 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
Active
GM
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
Active
GM
Half-Bridge
1200 V
160 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
Active
GM
Half-Bridge
1200 V
160 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
Active
GM
Half Bridge (AlN substrate)
1200 V
181 A
8 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
Active
FM
Half-Bridge
1200 V
117 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
No
Industrial
Active
FM
Half-Bridge
1200 V
117 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
Active
GM
Half-Bridge
1200 V
141 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
Active
GM
Half-Bridge
1200 V
141 A
11 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
Active
FM
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
No
Industrial
Active
FM
Half-Bridge
1200 V
84 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
Active
GM
Six-pack (three-phase)
1200 V
50 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
Active
GM
Six-pack (three-phase)
1200 V
50 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
Active
FM
Six-pack (three-phase)
1200 V
30 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
No
Industrial
Active
FM
Full-Bridge
1200 V
48 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
No
Industrial
Active
FM
Six-pack (three-phase)
1200 V
30 A
21 mΩ
Gen 3
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
Active
FM
Full-Bridge
1200 V
48 A
21 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
Active
FM
Six-pack (three-phase)
1200 V
30 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
No
Industrial
Active
FM
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
No
Industrial
Active
FM
Six-pack (three-phase)
1200 V
30 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
Active
FM
Full-Bridge
1200 V
37 A
32 mΩ
Gen 3 MOS
150 °C
62.8 mm x 33.8 mm
Yes
Industrial
CAB5R0A23GM4
Coming
Soon
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
5 mΩ
Gen 4 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
CAB5R0A23GM4T
Coming
Soon
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
5 mΩ
Gen 4 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
CAB6R0A23GM4
Coming
Soon
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
6 mΩ
Gen 4 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
CAB6R0A23GM4T
Coming
Soon
Active
GM
Half Bridge (AlN substrate)
2300 V
200 A
6 mΩ
Gen 4 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial
CAB7R5A23GM4
Coming
Soon
Active
GM
Half Bridge (AlN substrate)
2300 V
170 A
7.5 mΩ
Gen 4 MOS
150 °C
62.8 mm x 56.7 mm
No
Industrial
CAB7R5A23GM4T
Coming
Soon
Active
GM
Half Bridge (AlN substrate)
2300 V
170 A
7.5 mΩ
Gen 4 MOS
150 °C
62.8 mm x 56.7 mm
Yes
Industrial

Product Details

Features
  • Leading silicon carbide MOSFET technology in an industry standard form factor
  • Highest current rated topologies versus market equivalents
  • Built in NTC
  • Press-Fit connections
Benefits
  • Ease of layout and assembly
  • System scalability and reliability
  • Discrete design consolidated into a single package
  • Increased power density / reduced system size
Typical Applications
  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • DC/DC Converter

Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
05/2023
Data Sheets
05/2023
Data Sheets
05/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
Data Sheets
04/2023
User Guide
01/2024
User Guide
01/2024
User Guide
01/2024
User Guide
12/2023
User Guide
09/2023
User Guide
09/2023
Application Notes
07/2024
Application Notes
03/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
Videos
04/2024
Videos
11/2023
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
05/2023
Sales Sheets & Flyers
02/2023
Sales Sheets & Flyers
02/2023
Sales Sheets & Flyers
12/2022
Sales Terms
12/2021

Wolfspeed WolfPACK™ Videos

WolfPACK™ Technical Video

Knowledge Center

View All
Design Resources

Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives

Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
Continue Reading  Blog
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.