Features
- Leading silicon carbide MOSFET technology in an industry standard form factor
- High CTI housing to reduce creepage requirements
- Built in NTC
- Press-Fit connections
- Available with pre-applied thermal interface material
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Pre-Applied TIM | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAB5R0A23GM4 New | Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 MOS | 150 °C | 62.8 x 56.7 mm | No | Industrial |
Part Number | CAB5R0A23GM4 New |
---|---|
Order Status | Active |
Buy Online | |
Request Sample | |
Package | GM |
Container Type | Tray |
Container Qty. | 18 |
Standard Packing Qty. | 54 |
Minimum Order Qty. | 54 |
California Prop 65 | Learn More |
---|---|
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 11/2024 | |
User Guide | 04/2025 | |
User Guide | 03/2025 | |
User Guide | 03/2025 | |
User Guide | 01/2025 | |
User Guide | 12/2023 | |
User Guide | 09/2023 | |
Application Notes | 03/2025 | |
Application Notes | 01/2025 | |
Application Notes | 01/2025 | |
Application Notes | 01/2025 | |
Application Notes | 07/2024 | |
Application Notes | 07/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 08/2023 | |
Application Notes | 01/2023 | |
White Papers | 01/2025 | |
White Papers | 11/2024 | |
Product Catalog | 01/2025 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Sheets & Flyers | 02/2023 |