Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.

CCB016M12GM3

1200 V, 16 mΩ, GM, Six-pack (three-phase), Industrial qualified, SiC Power Module
Request Sample

Parametric Data

Display All SKUs in Product Family (24)

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

No filters selected, showing all 1 products

Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

Product SKU
Buy Online
Request Sample
Data Sheet
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Maximum Junction Temperature
Module Size
Qualification
CCB016M12GM3
Active
GM
Six-pack (three-phase)
1200 V
50 A
16 mΩ
Gen 3 MOS
150 °C
62.8 mm x 56.7 mm
Industrial

Ordering & Compliance

CCB016M12GM3 Ordering

Part NumberCCB016M12GM3
Order StatusActive
Buy Online
Request Sample
Available
PackageGM
Container TypeTray
Container Qty.18
Standard Packing Qty.54
Minimum Order Qty.54

CCB016M12GM3 Compliance

California Prop 65Learn More
ECCNEAR99

Product Details

Features
  • Leading silicon carbide MOSFET technology in an industry standard form factor
  • Highest current rated topologies versus market equivalents
  • Built in NTC
  • Press-Fit connections
Benefits
  • Ease of layout and assembly
  • System scalability and reliability
  • Discrete design consolidated into a single package
  • Increased power density / reduced system size
Typical Applications
  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • DC/DC Converter

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
05/2023
User Guide
01/2024
User Guide
01/2024
User Guide
12/2023
User Guide
09/2023
User Guide
09/2023
Application Notes
03/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
05/2023
Sales Sheets & Flyers
02/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Wolfspeed WolfPACK™ Videos

WolfPACK™ Technical Video

Knowledge Center

Design Resources

Analyzing Transient Behavior Using a Double Pulse Test Simulation in LTspice

See how Wolfspeed LTspice models can make designing with silicon carbide in power electronics systems more efficient, cost-effective, and accurate. Get started optimizing your system design, without the need for physical samples or test kits.
View Now  Videos
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.