Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Silicon Carbide Power Modules
  • YM3 Six-Pack Power Module Family

YM3 Six-Pack Power Module Family

Automotive Qualified Six-Pack Power Modules in an Industry Standard Footprint Designed for High Reliability and Straightforward Integration with a Direct-cooled Pin Fin Baseplate
Wolfspeed's YM3 six-pack power module streamlines Silicon Carbide integration into commercial, construction, and agricultural vehicle traction systems with its industry-standard footprint and advanced design. The YM3 features an optimized power terminal layout that minimizes package inductance enabling reduced overshoot voltage and ultra-low switching loss. This package boasts industry-leading durability through hard epoxy encapsulation, sintered die attach, a copper top-side clip, and welded terminals. A direct-cooled pin-fin baseplate enhances thermal performance, while press-fit pins simplify assembly. Available in various current ratings up to 1200 V / 650 A, the YM3 meets the AQG-324 automotive power module standard.
Front & bottom view of the Wolfspeed YM3 silicon carbide power module.
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support
  • Overview
  • Parametric Data
  • Product Details
  • Featured Resources
  • Tools & Support

Parametric Data

No filters selected, showing all 6 products

Filter By

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
ECB2R1M12YM3
Active
YM
Six-pack (three-phase)
1200 V
600 A
2.1 mΩ
Gen 3
175 °C
154.5 x 126.5 x 32 mm
Automotive
ECB2R1M12YM3L
New
Active
YM
Six-pack (three-phase)
1200 V
600 A
2.1 mΩ
Gen 3
175 °C
154.5 x 126.5 x 32 mm
Automotive
ECB2R8M12YM3
Active
YM
Six-pack (three-phase)
1200 V
460 A
2.8 mΩ
Gen 3
175 °C
154.5 x 126.5 x 32 mm
Automotive
ECB2R8M12YM3L
New
Active
YM
Six-pack (three-phase)
1200 V
460 A
2.8 mΩ
Gen 3
175 °C
154.5 x 126.5 x 32 mm
Automotive
ECB4R3M12YM3
Active
YM
Six-pack (three-phase)
1200 V
330 A
4.3 mΩ
Gen 3
175 °C
154.5 x 126.5 x 32 mm
Automotive
ECB4R3M12YM3L
New
Active
YM
Six-pack (three-phase)
1200 V
330 A
4.3 mΩ
Gen 3
175 °C
154.5 x 126.5 x 32 mm
Automotive

Product Details

Features

  • Fully SiC MOSFET-based for Ultra-Low Loss
  • Comparative Tracking Index (CTI) > 600 V for Material Group I
  • Extremely Low Power Loop Inductance (6.6 nH)
  • High Performance Si3N4 Insulator
  • Ultra-Reliable Interconnect Technologies
  • AQG-324 Qualification

Benefits

  • Direct-Cooled Pin Fin Baseplate
  • Industry-Standard Footprint
  • Press-fit Connection for Ease of Assembly
  • Integrated NTC Temperature Sensors

Typical Applications

  • Automotive Traction Inverters
  • Commercial, Construction, and Agricultural Vehicles
  • Hybrid Electric Vehicles
  • E-Mobility and Motor Drives
  • Auxiliary Power Supplies;Renewable Energy

Featured Resources

Design Tools

SpeedFit Design SimulatorLTspice & PLECS Models

Technical Support

Power Applications Forum

Featured Documents

PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
PRD-05653: Recommended Solder Profiles for Power Products
PRD-03043: Measuring Switching and Conduction Losses in LTspice® Simulation Software

Tools & Support

  • Technical & Sales Documents
  • Tools & Support
  • Compliance

Documents

31 Documents Available
Document Type
Document Name
Last Updated
Data Sheets
ECB2R1M12YM3
07/2025
Data Sheets
ECB2R8M12YM3
07/2025
Data Sheets
ECB4R3M12YM3
07/2025
Data Sheets
ECB2R1M12YM3L
New
06/2025
Data Sheets
ECB4R3M12YM3L
New
06/2025
Data Sheets
ECB2R8M12YM3L
New
06/2025
User Guide
PRD-09171: Wolfspeed YM Module Assembly Guide
03/2025
User Guide
PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide
03/2025
User Guide
PRD-07933: Power Module Thermal Interface Material Application User Guide
03/2025
User Guide
PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide
01/2025
User Guide
PRD-07913: Wolfspeed Power Module SPICE Models User Guide
12/2023
User Guide
PRD-06992: CGD1700HB2M-UNA Dual Channel Differential Isolated Half Bridge Gate Driver Board User Guide
09/2023
Application Notes
PRD-09301: Gate Driver Design for SiC Power Modules
New
05/2025
Application Notes
PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
03/2025
Application Notes
PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules
01/2025
Application Notes
PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies
01/2025
Application Notes
PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters
01/2025
Application Notes
PRD-08710: Measuring Stray Inductance in Power Electronics Systems
07/2024
Application Notes
PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems
07/2024
Application Notes
PRD-08376: Thermal Characterization Methods and Applications
01/2024
Application Notes
PRD-08296: SiC MOSFET Short Circuit Events
11/2023
Application Notes
PRD-06379: Environmental Considerations for Power Electronics Systems
08/2023
Application Notes
PRD-06933: Capacitance Ratio and Parasitic Turn-on
01/2023
Videos
11/2023
White Papers
Driving Industrial E-Mobility With Silicon Carbide Semiconductors
11/2024

Knowledge Center

View All

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Rooted in Reliability:  Preventing Failures and Building Trust 

Continue Reading  Thought Leadership

Powering Progress: Solving Complex Challenges with Innovation, AI and Purpose

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.