Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Image that includes both the front and back of the TO-252-2 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.

C3D03060E

600 V, 3 A, TO-252-2 package, Industrial qualified, Discrete SiC Schottky Diode
Request Sample

Parametric Data

Display All SKUs in Product Family (20)

600 V Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 1 products

600 V Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
C3D03060E
Active
600 V
3 A
1.5 V
3 A
TO-252-2
Industrial

Ordering & Compliance

C3D03060E Ordering

Part NumberC3D03060EC3D03060E-TR
Order StatusActiveActive
Buy Online
Request Sample
Available
PackageTO-252-2TO-252-2 T&R
Container TypeTubeTape & Reel
Container Qty.752500
Standard Packing Qty.36002500
Minimum Order Qty.36002500

C3D03060E Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCNEAR99
Moisture Sensitivity LevelMSL 3

Related Documents

C3D03060E Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features
  • Low forward voltage (Vf) drop over temperature
  • Zero reverse-recovery charge for fast switching operations
  • Robust MPS technology
  • High reverse-voltage blocking capability
Benefits
  • Improves System Efficiency with lower conduction losses
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements
Typical Applications
  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
10/2023
Application Notes
07/2024
Application Notes
12/2023
Application Notes
05/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
09/2015
Product Catalog
05/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Motors & Motion

Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal™ Kit Three-Phase Motherboard.
View Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.