Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product shot of Wolfspeed's Half-bridge motherboard for the SpeedVal Kit Modular Evaluation Platform.

SpeedVal Kit™ Modular Evaluation Platform​ Half-Bridge Motherboard

SpeedVal™ Kit Modular Evaluation Platform​ Half-Bridge Motherboard

MOD-MB-HB-0900V-40A
Configure My Kit
Wolfspeed’s MOD-MB-HB-0900V-40A motherboard operates up to 900 V and 40 ARMS and includes the power connections, DC bus, and interface for the daughter cards. This motherboard supports a single half-bridge configuration with one gate driver card and one power daughter card. It is designed for double pulse testing or continuous power testing as a buck or boost converter. ​The PWM signals for the Silicon Carbide MOSFETs can be supplied externally from a function generator, or by using one of the optional control cards that plugs into the motherboard. The control cards have pre-tested firmware and a computer-based graphical user interface (GUI) that allow the controller to run a double pulse test or operate the evaluation board as a buck or boost converter in both synchronous and asynchronous configurations. The control card and GUI also provide system-level feedback of the input and output voltage and current readings.

Product Details

SpeedVal™ Kit Modular Evaluation Platform​ Half-Bridge Motherboard

No filters selected, showing all 1 products

SpeedVal™ Kit Modular Evaluation Platform​ Half-Bridge Motherboard

Product SKU
Buy Online
User Guide
Design Files
Configuration
Working Voltage
Current Rating
Half-Bridge Cards Supported
MOD-MB-HB-0900V-40A
Half-Bridge
900 V
40 A
1
Specifications
  • DC Bus voltage up to 900V​
  • Input/output current rating up to 40A​
  • Low-inductance layout ​
  • Connector for optional control card​
  • Screw terminal power connections​
  • Ideal for double pulse testing and high-power testing​
  • Onboard fan for cooling the Silicon Carbide devices during high-power testing
What's Included
  • Fully assembled motherboard with fan​
  • Complete design files​
  • MMCX to BNC adapters​
  • Ribbon cable for gate driver​
  • Deskew resistor

Documents, Tools & Support

Block diagram of the circuit design of the Half-Bridge Motherboard used in Wolfspeed's SpeedVal Kit modular evaluation platform.

SpeedVal Kit Videos

Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

Knowledge Center

Design Resources

Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives

Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
Continue Reading  Blog
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.