Specifications
- Reconfigurable to enable buck or boost operation
- Maximum voltage: 900V
- Multiple power ratings available
- Simplifies system-level testing
Product SKU | Buy Online | User Guide | Design Files | Current Rating | Inductance at No Load | Inductance at Rated Current | Output Capacitance |
---|---|---|---|---|---|---|---|
MOD-ACC-BUCKBOOST-400uH | 25 A | 693 uH | 400 uH | 48 pF | |||
MOD-ACC-BUCKBOOST-190uH | 40 A | 398 uH | 190 uH | 48 pF |
What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.