• English
  • 简体中文
  • 繁體中文
Contact
View Cart

SpeedVal™ Kit Modular Evaluation Platform

The industry’s most versatile modular silicon carbide evaluation platform
Power Applications ForumConfigure My Kit
Wolfspeed’s SpeedVal™ Kit Modular Evaluation Platform speeds the transition from silicon to silicon carbide (SiC) with a flexible set of building blocks for in-circuit evaluation of system performance at real operating points. Evaluate and optimize the high-speed dynamic switching performance of Wolfspeed silicon carbide MOSFETs paired with your choice of gate drivers from industry-leading partners. Additionally, the newly released 3-phase motherboard enables precise control and firmware development with flexible control options to test simple static loads or advanced motor control foundation. ​

Flexibility Without Compromise

SpeedVal Kit’s unique card-edge connection enables users to change silicon carbide devices in seconds while maintaining a low-inductance connection to the DC bus, meaning testing that took weeks can be completed in minutes. The versatile power daughter cards come in a range of packages from surface mount TOLL devices through TO-247 packages.

  • Measure Switching Loss (Eon, Eoff, Qrr)
  • Select from a range of gate driver options to suit your needs
  • Adjust Rg to optimize switching behavior
  • Evaluate 650 to 1200 V SiC devices
  • Operate as a buck or boost converter using the Half-Bridge Motherboard, or as an inverter using the 3-Phase Motherboard
  • Perform high-power thermal testing to evaluate real-world scenarios
Angled product photography of two Wolfspeed SpeedVal Kit Motherboards

Both SpeedVal Kit™ Modular Evaluation Motherboards

Explore The Options

Components may be purchased separately or use the SpeedVal Kit Configurator to build your complete test system.

Documents, Tools & Support

Block diagram of the circuit design of Wolfspeed's SpeedVal Kit modular evaluation platform.

SpeedVal Kit Videos

Now Playing: Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

    Available Videos

Knowledge Center

Design Resources

Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications

Continue Reading  White Paper

Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal™ Kit Three-Phase Motherboard.
View Now  Webinars

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.