Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-3

Product shot of Wolfspeed's MOD-PWR-MM-D-D, a MOSFET modular accessory board (power daughter card) in a TO-247-3 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.

Front and side view of the TO-247-3 package

Product shot of Wolfspeed's MOD-PWR-MM-D-D, a MOSFET modular accessory board (power daughter card) in a TO-247-3 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.
 Front view only product shot of Wolfspeed's MOD-PWR-MM, a MOSFET modular accessory board (power daughter card) in a TO-247-3 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.
Side view only product shot of Wolfspeed's MOD-PWR-MM, a MOSFET modular accessory board (power daughter card) in a TO-247-4 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.
TO-247-3 Package Board
Configure My Kit
Silicon Carbide MOSFETs in a TO-247-3 package can provide a highly compatible footprint for existing designs while supporting high power levels and flexibility in system design and heatsinking. The SpeedVal Kit TO-247-3 power daughter cards feature two MOSFETs arranged in a half-bridge configuration. The unique card edge interface provides low inductance while greatly simplifying the process of swapping out components, enabling high-quality measurements and quick comparisons between different devices. Power Daughter Cards are optimized for making accurate high-bandwidth current and voltage measurements. ​ An on-board current shunt can be optimized for highly accurate dynamic switching tests, or high-power thermal testing. The coaxial MMCX connectors for VGS and IDS and BNC connectors for VDS provide noise-free measurements to improve accuracy and simplify gate drive optimization. The power daughter cards include a pre-assembled heatsink which aligns with a fan on the motherboard to enable high-power testing.

Products

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-3

No filters selected, showing all 2 products

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-3 - Filter By

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-3

Product SKU
Buy Online
User Guide
Design Files
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
View Product
MOD-PWR-MM-E3M0060065D
New
650 V
60 mΩ
TO-247-3
1200 V
75 mΩ
TO-247-3

Product Details

Specifications
  • Gate resistors onboard​
  • Heatsink preassembled on board​
  • BNC connector for lower VDS measurement​
  • MMCX connectors for VGS and IDS measurement​
  • Miller clamp transistor supported​
  • High-Bandwidth current sensor
What's Included
  • Power Daughter Card​
  • Complete design files

SpeedVal Kit Videos

Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

Documents, Tools & Support

SpeedVal-Block-Diagram-Power-Daughter-Card TO-247-3
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.