Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product photography of a Wolfspeed SpeedVal™ Kit motherboard.

SpeedVal™ Kit Modular Evaluation Platform​ Three-Phase Motherboard

SpeedVal™ Kit Modular Evaluation Platform​ Three-Phase Motherboard

MOD-MB-3P-0900V-40A-N
Configure My Kit
Wolfspeed's MOD-MB-3P-0900V-40A-N is a motherboard that operates up to 900 V and 40 A(RMS) and supports 3-Phase motors. The SpeedVal Kit 3-Phase motherboard contains the power connections, DC bus, and interface for the daughter cards. This motherboard replicates the same testing support as MOD-MB-HB-0900V-40A, and supports active-front-end AC/DC converters and multiphase buck or boost testing. The PWM signals for the Silicon Carbide MOSFETs can be supplied externally from a function generator, or by using one of the optional control cards that plugs into the motherboard. The control cards have pre-tested firmware and a computer-based graphical user interface (GUI) that allow the controller to run a double pulse test, run a 3-phase motor, or operate the board as a buck or boost converter in both synchronous and asynchronous configurations. The control card and GUI also provide system-level feedback of the input and output voltage and current readings.

Product Details

SpeedVal™ Kit Modular Evaluation Platform​ Three-Phase Motherboard

No filters selected, showing all 1 products

SpeedVal™ Kit Modular Evaluation Platform​ Three-Phase Motherboard

Product SKU
Buy Online
User Guide
Design Files
Configuration
Working Voltage
Current Rating
Half-Bridge Cards Supported
MOD-MB-3P-0900V-40A-N
3-Phase
900 V
40 A
3

End of Section

Specifications

  • DC Bus voltage up to 900V​
  • Input/output current rating up to 40A​
  • Low-inductance layout ​
  • Control Card Interface
  • Screw terminal power connections​
  • Supports high-power testing of 3-Phase topologies​
  • Supports double pulse testing​
  • Onboard fan for cooling the Silicon Carbide devices during high-power testing

What's Included

  • Fully assembled motherboard with fan​
  • Complete design files​
  • MMCX to BNC adapters​
  • Ribbon cables for gate driver​s
  • Deskew resistor
  • Open-Loop Firmware and GUI

Documents, Tools & Support

Block diagram of the circuit design of the Three-Phase Motherboard used in Wolfspeed's SpeedVal Kit modular evaluation platform.

SpeedVal Kit Videos

Now Playing: Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

    Available Videos

Knowledge Center

Design Resources

Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications