Features
- Leading silicon carbide MOSFET technology in an industry standard form factor
- Highest current rated topologies versus market equivalents
- Built in NTC
- Press-Fit connections
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Pre-Applied TIM | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAB004M12GM4 New | Active | GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 mm x 56.7 mm | No | Industrial | ||||
Active | GM | Half-Bridge | 1200 V | 200 A | 4 mΩ | Gen 4 | 175 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
Active | GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | |||||
Active | GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
CBB011M12GM4 New | Active | GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 mm x 56.7 mm | No | Industrial | ||||
Active | GM | Full-Bridge | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
CHB011M12GM4 New | Active | GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 mm x 56.7 mm | No | Industrial | ||||
Active | GM | T-Type | 1200 V | 100 A | 11 mΩ | Gen 4 | 175 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | |||||
Active | GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | No | Industrial | |||||
Active | FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
Active | FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Yes | Industrial | |||||
CAB5R0A23GM4 New | Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | ||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 5 mΩ | Gen 4 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
CAB6R0A23GM4 New | Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | ||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 200 A | 6 mΩ | Gen 4 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial | |||||
CAB7R5A23GM4 New | Active | GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 MOS | 150 °C | 62.8 mm x 56.7 mm | No | Industrial | ||||
Active | GM | Half Bridge (AlN substrate) | 2300 V | 170 A | 7.5 mΩ | Gen 4 MOS | 150 °C | 62.8 mm x 56.7 mm | Yes | Industrial |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 12/2024 | |
Data Sheets | 06/2024 | |
Data Sheets | 06/2024 | |
Data Sheets | 06/2024 | |
Data Sheets | 05/2023 | |
Data Sheets | 05/2023 | |
Data Sheets | 04/2023 | |
Data Sheets | 04/2023 | |
Data Sheets | 04/2023 | |
Data Sheets | 04/2023 | |
Data Sheets | 04/2023 | |
Data Sheets | 04/2023 | |
Data Sheets | 04/2023 | |
Data Sheets | 04/2023 | |
User Guide | 10/2024 | |
User Guide | 10/2024 | |
User Guide | 01/2024 | |
User Guide | 01/2024 | |
User Guide | 12/2023 | |
User Guide | 09/2023 | |
Application Notes | 01/2025 | |
Application Notes | 12/2024 | |
Application Notes | 07/2024 | |
Application Notes | 07/2024 | |
Application Notes | 03/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 08/2023 | |
Application Notes | 01/2023 | |
Videos | 04/2024 | |
Videos | 11/2023 | |
White Papers | 01/2025 | |
White Papers | 11/2024 | |
Product Catalog | 05/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 05/2023 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Sheets & Flyers | 12/2022 | |
Sales Terms | 12/2021 |