Features
- Leading silicon carbide MOSFET technology in an industry standard form factor
- Highest current rated topologies versus market equivalents
- Built in NTC
- Press-Fit connections
Product SKU | Buy Online | Request Sample | Data Sheet | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Pre-Applied TIM | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAB011M12FM3T | Active | FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Yes | Industrial |
Part Number | CAB011M12FM3T |
---|---|
Order Status | Active |
Buy Online | |
Request Sample | |
Package | FM |
Container Type | Tray |
Container Qty. | 18 |
Standard Packing Qty. | 54 |
Minimum Order Qty. | 54 |
RoHS Declaration | |
---|---|
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 05/2023 | |
User Guide | 10/2024 | |
User Guide | 10/2024 | |
User Guide | 01/2024 | |
User Guide | 01/2024 | |
User Guide | 12/2023 | |
User Guide | 09/2023 | |
Application Notes | 07/2024 | |
Application Notes | 07/2024 | |
Application Notes | 03/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 08/2023 | |
Application Notes | 01/2023 | |
Application Notes | 11/2021 | |
Product Catalog | 05/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 05/2023 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Terms | 12/2021 |