An electrician works on low voltage cabinet representing how Wolfspeed’s MOSFETs and diodes pack more backup power into a single enclosure.
    Artificial Intelligence

    Uninterruptible Power Supplies

    Future-proof your next UPS with Wolfspeed’s next-gen wide bandgap SiC semiconductors.

    • Overview
    • Products
    • Reference Designs
    • Overview
    • Products
    • Reference Designs

    Improved Reliability, Cleaner Power from Wolfspeed Silicon Carbide

    For mission-critical systems, a power loss can be truly catastrophic, and having a reliable backup power source is absolutely essential.

    At one end of the spectrum is a simple standby battery backup that powers a home computer long enough to enable a safe shutdown. At the other end are complex, mission-critical IT systems that require customized, redundant, double-conversion uninterruptible power supply (UPS) technologies that convert AC from the grid to an DC source that keeps the batteries charged. That DC source is also converted back to AC to power 100% of the system, allowing for zero transfer time during an interruption, and since the DC source is isolated from the grid the AC signal is clean and immune from any grid instability.

    Wolfspeed Power Reference Design CRD25DA12N-FMC 25 kW Inverter
    Wolfspeed's 25 kW FM3 Three-Phase Inverter Reference Design

    Solutions for UPS Design

    UPS systems need to be able to provide reliable, clean power at any moment — and every percent of efficiency improvement means longer backup time. Wolfspeed’s Silicon Carbide MOSFETs and Schottky diodes enable 30% lower losses, has 15% system cost saving, and up to 50% higher power density than their silicon counterparts. The results are UPS systems that you can rely on when you need them the most, packing more backup power into a single enclosure, or into smaller and lighter systems for space-constrained environments.


    The Numbers are on Your Side.

    Wolfspeed Silicon Carbide is uniquely capable of incredible reliability and efficiency, even in the most demanding power applications.

    Up To
    30%
    Lower Losses
    Up To
    50%
    Higher Power Density
    Up To
    15%
    System Cost Savings

    Key Products

    Rendering of Wolfspeed's 10000 V Bare Die silicon carbide (SiC) MOSFET
    10000 V Bare Die Silicon Carbide MOSFETs
    Product shot of the Wolfspeed WolfPACK SiC Power Module in the GM3 package.
    Wolfspeed WolfPACK™ GM Silicon Carbide Power Modules
    Product image of the Wolfspeed Wolfpack SiC Power Module in the FM3 package.
    Wolfspeed WolfPACK™ FM Silicon Carbide Power Modules
    Angled product photo of the 62mm BM3 half-bridge power module for Wolfspeed.
    62 mm BM3 Silicon Carbide Half-Bridge Power Modules

    Featured Reference Designs

    View All Reference Designs
    Wolfspeed Power Reference Design CRD25DA12N-FMC 25 kW Inverter
    25 kW FM3 Three-Phase Inverter
    Wolfspeed 2.3 kV GM4 3-Phase Inverter
    2300 V Three-Phase Inverter
    Wolfspeed Power Reference Design CRD-25BDA6512N-K 25 kW Bi-directional T-type Inverter
    25 kW High Efficiency High Power Density Bi-directional T-type Inverter

    Knowledge Center

    View More

    How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

    Continue Reading  Technical Articles

    Gen 4 Silicon Carbide Technology:
    Redefining Performance and Durability in High-Power Applications

    Continue Reading  White Paper

    Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives

    Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
    Continue Reading  Blog