Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide MOSFETs
    • 10000 V Bare Die Silicon Carbide MOSFETs

    10000 V Bare Die Silicon Carbide MOSFETs

    Wolfspeed's 10000 V bare die silicon carbide MOSFETs offer high reliability and ruggedness for high power applications.
    Technical Support Forum

    The MOSFETs enable greater system efficiency and smaller, more power dense systems optimized for use in pulsed power, medium-voltage drives, solid-state transformers, smart grid/grid tie distributed generation, medium voltage UPS systems and nuclear power generation for AI data centers.

    Rendering of Wolfspeed's 10000 V Bare Die silicon carbide (SiC) MOSFET
    • Overview
    • Parametric Data
    • Product Details
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Tools & Support

    Parametric Data

    No filters selected, showing all 1 products
    Product SKU
    Request Sample
    Data Sheet
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Gate Charge Total
    Output Capacitance
    Reverse Recovery Charge (Qrr)
    Reverse Recovery Time (Trr)
    Tjmax
    Generation
    Qualification
    CPM3-10000-0300A
    New
    Active
    10000 V
    305 mΩ
    20 A
    268 nC
    76 pF
    2.91 µC
    186 ns
    175 °C
    Gen 3
    Industrial

    Knowledge Center

    View All

    Beyond Silicon’s Limits:
    How High‑Voltage Silicon Carbide is Redefining Critical Power

    Continue Reading  Thought Leadership

    Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

    Continue Reading  Technical Articles

    Answering the call:
    Powering AI with reliable silicon carbide-based solid-state transformers

    Continue Reading  White Paper

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Licensing
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Easy to parallel and simple to drive
    • Temperature-independent high-speed switching
    • Enhanced reliability
    • Maintains reliable performance during reverse power flow

    Typical Applications

    • Pulsed Power
    • Medium-Voltage Drives
    • Solid-State Transformers
    • Smart Grid/Grid-Tie Distributed Generation
    • Medium-Voltage UPS Systems
    • Nuclear Power Generation for AI Data Centers

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support

    Documents

    12 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    CPM3-10000-0300A (PDF)
    New
    02/2026
    Application Notes
    PRD-09129: Mitigating Package Induced Failures (PDF)
    05/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
    11/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Answering the call: Powering AI with reliable silicon carbide-based solid-state transformers (PDF)
    New
    03/2026
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    New
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    New
    11/2025
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    01/2025

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor