Driving the Next Era of Electrification:Wolfspeed’s Nimble, Customer-Centric ApproachContinue Reading Thought Leadership
Automation in Action:How Teamwork at MVF is Powering Quality at Scale Continue Reading Thought Leadership
SiC Power Module Reliability:Wolfspeed’s Power Cycling and Lifetime Modeling ApproachContinue Reading White Paper
Enhancing System Durability with Advanced Packaging for Silicon Carbide (SiC)Continue Reading White Paper
Driven by Partnerships:Turning Automotive Challenges into Breakthroughs Continue Reading Thought Leadership
Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices Continue Reading Technical Articles
Powering Progress:Solving Complex Challenges with Innovation, AI and PurposeContinue Reading Thought Leadership
Inspiration to Beat Hesitation:5 Reasons Silicon Carbide is an Unstoppable ForceContinue Reading Thought Leadership
Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power DesignsRegister Now Webinars
Partnering for Maximum Impact:An Interview with Ty McNutt, Director, Power Applications & Business Development, I&E, WolfspeedContinue Reading Thought Leadership
Breaking the Mold:Redefining What’s Possible Through Product Engineering Continue Reading Thought Leadership
Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter PlatformContinue Reading Blog
Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET TechnologyContinue Reading Technical Articles
Revolutionizing Power Electronics with Silicon Carbide to Pioneer Sustainable SolutionsContinue Reading White Paper
How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor DrivesContinue Reading Technical Articles
Gen 4 Silicon Carbide Technology:Redefining Performance and Durability in High-Power ApplicationsContinue Reading White Paper
Two Engineers, One SpeedVal™ Kit:Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal KitView Now Webinars
Keeping the Lights on with Wolfspeed SiC:EPC flips the switch on modular, reliable grid-scale energy storageContinue Reading Case Study
Beat the Heat This Summer with Wolfspeed SiC in Residential & Commercial Air Conditioners and Heat Pumps Continue Reading Technical Articles
Maximize Efficiency in Isolated DC/DC Converters for EV Fast Charging SystemsContinue Reading White Paper
Design Next-Generation Data Center Cooling Systems with Silicon CarbideContinue Reading Technical Articles
Benefits of Designing with Wolfspeed Silicon Carbide in Low Voltage Motor DrivesContinue Reading Technical Articles
Wolfspeed modules enable Sinexcel to shrink power quality solutions by 50% and improve peak efficiency to 99%Continue Reading Case Study
Wolfspeed’s Silicon Carbide MOSFETs Address High-Power Application NeedsContinue Reading Technical Articles
New Wolfspeed WolfPACK™ Full-Bridge Modules are Engineered for Isolated DC-DC ConvertersContinue Reading Technical Articles
SpeedVal™ Kit Ecosystem Simplifies Silicon Carbide Part Evaluation and Cuts Design TimeContinue Reading Technical Articles
Wolfspeed Grows to Meet Supply Challenge and Launches High Performance Gen 3+ DieContinue Reading Technical Articles
The Industry’s Most Versatile Modular Evaluation Platform is the Starting Point for All Silicon Carbide DesignsView Now Webinars
In The Studio:GaN and Silicon Carbide | Meeting New Efficiency Standards In The Green RevolutionView Now Videos
650 V Silicon Carbide MOSFETs Extend Wolfspeed’s AEC-Q101 Qualified E3M RangeContinue Reading Technical Articles
Innovation Through Collaboration:Introducing the Wolfspeed Power Applications ForumContinue Reading Blog
How Wolfspeed’s Module Portfolio Serves the Entire Power ContinuumContinue Reading Technical Articles
Designing with Silicon Carbide in Unidirectional On-Board ChargersContinue Reading Technical Articles
Introducing EAB450M12XM3:Wolfspeed’s first Automotive-Qualified Silicon Carbide Power ModuleContinue Reading Technical Articles
Designing with Silicon Carbide (SiC) in Electric Vehicle DC Fast ChargersContinue Reading White Paper
Finding the Right Technology to Solve the Datacenter Power ChallengeContinue Reading Technical Articles
Silicon Carbide TOLL MOSFETs Enable High Efficiency and High Power Density in 3.6-kW Totem-Pole PFCView Now Webinars
How Wolfspeed Silicon Carbide Enables Offline Switching-Mode Power SuppliesContinue Reading White Paper
Silicon Carbide Modules Unlock Higher Power Density in Motor DrivesContinue Reading Technical Articles
Using Parasitic Modeling Software to Understand and Optimize Silicon Carbide Power PCB LayoutsContinue Reading Technical Articles
Medium power applications are the sweet spot for Wolfspeed WolfPACK™ power modulesContinue Reading Technical Articles
Wolfspeed Silicon Carbide Makes Gospower China’s Pioneer in Titanium-class CRPSContinue Reading Case Study
Designing with Silicon Carbide (SiC) in High Power Electric Vehicle (EV) Fast Charging Applications WebinarView Now Webinars
Why Choose SiC over Si for Your Next Bidirectional On-Board Charger Design?Continue Reading Technical Articles
Application of SiC MOSFETs in 6.6kW High-Frequency High-Power-Density Power ConverterContinue Reading Technical Articles
Wolfspeed 1200V SiC MOSFETs Enable Bidirectional Charging for 200V to 800V EV BatteriesView Now Webinars
Wolfspeed WolfPACK™ Power Module Platform:Accelerating Fast-Charger DevelopmentContinue Reading White Paper
Enabling System upgrades with Silicon Carbide technology using industry standard base-plate-less packagingContinue Reading Technical Articles
Understanding how to use ferrite beads in a SiC gate driver designContinue Reading Technical Articles
New SiC Power Modules Deliver Greater Power Densities in Smaller Packages Than Si IGBTsContinue Reading White Paper
High-Performance 300 kW 3-Phase SiC Inverter Based on Next Generation Modular SiC Power ModulesContinue Reading White Paper