Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Bare Die Silicon Carbide MOSFETs
    • 1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 4

    1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 4

    Wolfspeed's family of Automotive Qualified 1200 V, Gen 4 SiC Bare Die MOSFETs

    This is Wolfspeed’s 4th generation of high-performance silicon carbide MOSFET in a package less bare die format to be implemented into any custom module design. The high blocking voltage with low on-resistance, high-speed switching with low capacitance makes this MOSFET ideal for applications in automotive drivetrain and motor drives.

    • Overview
    • Parametric Data
    • Product Details
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Tools & Support

    Parametric Data

    No filters selected, showing all 4 products
    Product SKU
    Buy Online
    Data Sheet
    Status
    Blocking Voltage
    RDS(ON) at 25°C
    Current Rating
    Gate Charge Total
    Output Capacitance
    Reverse Recovery Charge (Qrr)
    Reverse Recovery Time (Trr)
    Tjmax
    Generation
    Qualification
    EM4E120-032D10​

    Purchase EM4E120-032D10​
    Create a BOM or add to cart on arrow.com

    Arrow Electronics logo
    Arrow Electronics
    Richardson RFPD logo
    Richardson RFPD
    Semi Dice Inc logo
    Semi Dice Inc
    MEV Elektronik Service GmbH logo
    MEV Elektronik Service GmbH
    ATM Electronic Corp logo
    ATM Electronic Corp
    Changnam I.N.T. Ltd. logo
    Changnam INT LTD
    Active
    1200 V
    9.6 mΩ
    202 A
    317 nC
    259 pF
    2184 nC
    45 ns
    185 °C
    Gen 4
    Automotive
    EM4E120-028D00

    Purchase EM4E120-028D00
    Create a BOM or add to cart on arrow.com

    Arrow Electronics logo
    Arrow Electronics
    Richardson RFPD logo
    Richardson RFPD
    Semi Dice Inc logo
    Semi Dice Inc
    MEV Elektronik Service GmbH logo
    MEV Elektronik Service GmbH
    ATM Electronic Corp logo
    ATM Electronic Corp
    Changnam I.N.T. Ltd. logo
    Changnam INT LTD
    Active
    1200 V
    11.6 mΩ
    166 A
    260 nC
    220 pF
    700 nC
    31 ns
    185 °C
    Gen 4
    Automotive
    EM4E120-025D10
    New

    Purchase EM4E120-025D10
    Create a BOM or add to cart on arrow.com

    Arrow Electronics logo
    Arrow Electronics
    Richardson RFPD logo
    Richardson RFPD
    Semi Dice Inc logo
    Semi Dice Inc
    MEV Elektronik Service GmbH logo
    MEV Elektronik Service GmbH
    ATM Electronic Corp logo
    ATM Electronic Corp
    Changnam I.N.T. Ltd. logo
    Changnam INT LTD
    Active
    1200 V
    12.5 mΩ
    159 A
    242 nC
    206 pF
    1180 nC
    40 ns
    185 °C
    Gen 4
    Automotive
    EM4E120-025D00

    Purchase EM4E120-025D00
    Create a BOM or add to cart on arrow.com

    Arrow Electronics logo
    Arrow Electronics
    Richardson RFPD logo
    Richardson RFPD
    Semi Dice Inc logo
    Semi Dice Inc
    MEV Elektronik Service GmbH logo
    MEV Elektronik Service GmbH
    ATM Electronic Corp logo
    ATM Electronic Corp
    Changnam I.N.T. Ltd. logo
    Changnam INT LTD
    Active
    1200 V
    13 mΩ
    149 A
    234 nC
    210 pF
    1133 nC
    33 ns
    185 °C
    Gen 4
    Automotive

    Knowledge Center

    View All

    Beyond Silicon’s Limits:
    How High‑Voltage Silicon Carbide is Redefining Critical Power

    Continue Reading  Thought Leadership

    Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

    Continue Reading  Technical Articles

    Answering the call:
    Powering AI with reliable silicon carbide-based solid-state transformers

    Continue Reading  White Paper

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Licensing
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Automotive Qualified
    • High blocking voltage with industry leading low RDS(on) over temperature stability
    • Resistant to latch-up
    • High gate resistance for drives
    • High capacitance ratio

    Benefits

    • Improves System Efficiency with lower switching and conduction losses
    • Reduces System Size, Weight, and Cooling Requirements
    • Enables high switching frequency operation
    • Easy to parallel and compatible with standard gate drive design

    Typical Applications

    • Automotive Drivetrain
    • Motor Drives
    • Solid State Circuit Breaker
    • Resonant Topologies

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    12 Documents Available
    Document Type
    Document Name
    Last Updated
    Application Notes
    PRD-09129: Mitigating Package Induced Failures (PDF)
    05/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08937: Impact of VGS on SiC MOSFET Characteristics (PDF)
    11/2024
    Application Notes
    PRD-07969: Sintering Considerations and the Die Top System (PDF)
    04/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    New
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    New
    11/2025
    Sales Sheets & Flyers
    Wolfspeed Silicon Carbide Solutions for EV Inverters (PDF)
    03/2022
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    01/2025

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor